IESNA:LM-63-2002
[TEST]P1434256
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5B-827-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.52A 182.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23930.7
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3644.4 3794.9 3902.5 3897.1 3811.1 3692.8 3407.9 3166.0 3187.5 3354.2 3660.6 4036.8 4504.5 5058.1 5885.9 6703.0 7358.8 8073.7 
8880.0 9546.5 9584.1 9347.6 8713.3 7584.5 5670.9 4176.6 3934.7 3063.9 2085.6 1612.6 1263.2 903.0 714.9 564.4 403.1 247.3 
118.3 0.0 
3644.4 3800.3 3907.8 3902.5 3816.4 3698.2 3407.9 3171.4 3187.5 3354.2 3655.2 4026.1 4472.2 5095.8 5998.8 6676.1 7439.4 8084.4 
8874.6 9573.4 9627.1 9390.6 8783.2 7670.5 5740.8 4246.5 4004.6 3187.5 2177.0 1655.6 1279.3 924.5 725.7 585.9 440.8 279.5 
129.0 0.0 
3644.4 3784.2 3897.1 3913.2 3843.3 3762.7 3504.7 3252.0 3214.4 3375.7 3633.7 3993.8 4440.0 4988.3 5966.6 6703.0 7439.4 8062.9 
8783.2 9578.7 9831.4 9654.0 9175.6 8213.4 6590.1 4816.2 4520.6 3725.1 2859.6 2053.4 1548.1 1166.4 870.8 682.7 526.8 311.8 
150.5 0.0 
3644.4 3778.8 3897.1 3956.2 3907.8 3864.8 3698.2 3424.1 3289.7 3370.3 3601.4 3940.1 4370.1 4891.5 5477.4 6294.4 7106.1 7772.7 
8541.3 9320.7 9906.6 9965.8 9611.0 8906.8 7525.4 5488.2 5149.5 4203.5 3413.3 2703.8 2112.5 1575.0 1161.1 833.2 634.3 
392.4 166.6 0.0 
3644.4 3789.6 3907.8 4010.0 4042.2 4042.2 3983.1 3794.9 3590.7 3553.1 3708.9 4015.3 4450.7 4977.5 5558.0 6165.4 6939.5 7708.1 
8444.6 9159.5 9874.4 10342.0 10282.9 9826.0 8906.8 6998.6 6547.1 4907.6 3708.9 2999.4 2413.5 1924.3 1558.8 1204.1 892.3 
634.3 231.1 0.0 
3644.4 3768.1 3891.7 4031.5 4139.0 4208.8 4257.2 4230.3 4122.8 4053.0 4128.2 4354.0 4724.9 5230.1 5837.6 6504.1 7165.2 7767.3 
8390.8 8928.3 9503.5 10164.6 10535.5 10449.5 9912.0 8923.0 8589.7 6837.4 4354.0 2768.3 2128.6 1677.1 1279.3 999.8 714.9 
462.3 209.6 0.0 
3644.4 3762.7 3886.3 4047.6 4241.1 4418.5 4569.0 4730.2 4821.6 4880.8 5015.1 5246.3 5590.3 6100.9 6697.6 7337.3 7917.8 8428.4 
8745.6 9019.7 9272.4 9670.1 10374.3 11395.6 12003.0 12121.3 12083.6 11599.8 9514.2 6203.1 3456.3 2209.2 1682.5 1252.4 
822.4 435.4 172.0 0.0 
3644.4 3741.2 3864.8 4031.5 4241.1 4504.5 4800.1 5128.0 5477.4 5826.8 6095.6 6380.5 6783.6 7262.0 7880.2 8471.4 9014.3 
9358.4 9691.6 9858.3 10035.6 10342.0 10895.7 11782.6 13303.8 14620.8 14663.8 13900.5 11895.5 9578.7 6966.4 4058.3 2214.6 
1462.1 1032.1 666.5 252.6 0.0 
3644.4 3730.4 3854.1 4026.1 4251.8 4499.1 4805.5 5144.1 5531.2 5923.6 6283.7 6584.7 6977.1 7471.6 8068.3 8654.2 9191.7 
9503.5 9836.8 10024.9 10202.3 10514.0 11056.9 11917.0 13379.1 14631.5 14626.1 13954.2 11981.5 9578.7 6708.3 3902.5 2193.1 
1419.1 1032.1 682.7 258.0 0.0 
3644.4 3708.9 3832.6 3993.8 4225.0 4483.0 4821.6 5235.5 5746.2 6369.7 7057.7 7810.3 8664.9 9557.2 10368.9 11030.1 11395.6 
11583.7 11669.7 11573.0 11594.5 11804.1 11970.7 12089.0 11449.3 10293.7 10057.1 9358.4 8632.7 6740.6 3999.2 2300.6 1618.0 
1112.7 838.5 628.9 279.5 0.0 
3644.4 3682.1 3778.8 3940.1 4128.2 4370.1 4687.2 5042.0 5504.3 6057.9 6697.6 7374.9 8191.9 9041.2 9912.0 10680.7 11234.3 
11610.6 11814.9 11857.9 12013.7 12368.5 12782.4 12787.8 12062.1 11062.3 10841.9 9734.6 7767.3 5504.3 3671.3 2451.1 1575.0 
1010.6 666.5 430.0 177.4 0.0 
3644.4 3676.7 3746.6 3897.1 4069.1 4294.8 4558.2 4875.4 5267.8 5730.0 6321.3 6923.4 7616.8 8288.7 9014.3 9637.9 10073.3 
10282.9 10395.8 10374.3 10433.4 10696.8 11046.2 11110.7 10664.6 9906.6 9756.1 8858.5 7224.4 5461.3 3870.2 2590.9 1628.7 
994.4 591.3 397.8 145.1 0.0 
3644.4 3665.9 3719.7 3832.6 3972.3 4139.0 4348.6 4595.9 4875.4 5208.6 5595.7 6041.8 6493.3 6923.4 7369.5 7751.1 7971.5 
7960.8 7890.9 7718.9 7584.5 7697.4 7939.3 8105.9 7982.3 7659.8 7573.8 7057.7 5891.3 4434.6 3020.9 1945.9 1386.8 
989.1 714.9 483.8 193.5 0.0 
3644.4 3612.2 3601.4 3617.6 3639.1 3628.3 3596.1 3558.4 3493.9 3440.2 3418.7 3429.4 3472.4 3547.7 3682.1 3789.6 3854.1 3816.4 3671.3 
3472.4 3246.7 3053.2 2870.4 2693.0 2461.9 2230.7 2177.0 1988.9 1784.6 1607.2 1451.3 1295.4 1139.6 956.8 811.7 645.0 295.6 0.0 
3644.4 3558.4 3461.7 3321.9 3155.3 2972.5 2822.0 2725.3 2682.3 2682.3 2725.3 2779.0 2848.9 2951.0 3026.3 3112.3 3144.5 3133.8 3042.4 
2816.6 2558.6 2316.7 2101.7 1892.1 1704.0 1542.7 1526.6 1440.6 1338.4 1241.7 1144.9 1042.8 924.5 784.8 650.4 499.9 204.3 0.0 
3644.4 3499.3 3278.9 2983.3 2725.3 2601.6 2585.5 2633.9 2671.5 2687.6 2693.0 2687.6 2698.4 2687.6 2676.9 2666.1 2628.5 2558.6 2445.8 
2295.2 2091.0 1897.5 1709.3 1553.5 1429.8 1333.1 1311.6 1241.7 1166.4 1085.8 989.1 881.5 763.3 612.8 446.1 284.9 123.6 0.0 
3644.4 3445.6 3106.9 2714.5 2542.5 2569.4 2671.5 2736.0 2762.9 2762.9 2736.0 2698.4 2644.6 2585.5 2531.8 2467.3 2381.2 2273.7 2160.9 
2037.2 1892.1 1752.3 1628.7 1532.0 1440.6 1354.6 1338.4 1241.7 1182.6 1139.6 1123.4 1037.4 924.5 736.4 526.8 322.5 193.5 0.0 
3644.4 3391.8 2940.3 2558.6 2521.0 2650.0 2773.6 2843.5 2859.6 2832.8 2773.6 2698.4 2628.5 2553.3 2440.4 2322.1 2209.2 2112.5 1988.9 
1865.2 1752.3 1655.6 1580.3 1515.8 1397.6 1311.6 1300.8 1247.1 1209.4 1322.3 1370.7 1295.4 1177.2 989.1 714.9 494.5 370.9 0.0 
3644.4 3348.8 2822.0 2488.8 2564.0 2730.6 2865.0 2934.9 2945.7 2897.3 2811.3 2703.8 2596.3 2472.6 2349.0 2220.0 2080.2 1940.5 1806.1 
1677.1 1580.3 1510.5 1445.9 1333.1 1263.2 1177.2 1166.4 1112.7 1134.2 1290.1 1230.9 1123.4 999.8 843.9 634.3 532.2 387.0 0.0 
3644.4 3300.4 2746.8 2467.3 2585.5 2779.0 2924.2 2999.4 2999.4 2945.7 2838.1 2709.1 2569.4 2397.4 2268.4 2134.0 1956.6 1773.8 1639.5 
1542.7 1499.7 1408.3 1327.7 1236.3 1150.3 1064.3 1053.6 1015.9 1096.6 1150.3 1037.4 903.0 779.4 623.5 521.4 478.4 290.3 0.0 
3644.4 3311.2 2725.3 2472.6 2607.0 2811.3 2956.4 3020.9 3020.9 2961.8 2848.9 2714.5 2547.9 2332.9 2177.0 2042.6 1833.0 1661.0 1537.3 
1483.6 1424.4 1359.9 1279.3 1198.7 1112.7 1026.7 1015.9 999.8 1085.8 1053.6 924.5 876.2 790.2 623.5 505.3 419.3 225.8 0.0 
3644.4 3316.5 2682.3 2461.9 2612.4 2805.9 2940.3 3004.8 2999.4 2934.9 2838.1 2709.1 2526.4 2332.9 2177.0 2031.9 1827.6 1650.2 1515.8 
1483.6 1397.6 1343.8 1252.4 1177.2 1091.2 1015.9 999.8 989.1 1075.1 1032.1 903.0 843.9 741.8 553.7 473.0 392.4 204.3 0.0 
